Image of CFS-25 Copper Solderless Lugs, Type: CFS, Cond. range - 10 AWG - 14 AWG, use with copper conductors.
Image of CFS-25 Copper Solderless Lugs, Type: CFS, Cond. range - 10 AWG - 14 AWG, use with copper conductors.

Copper Solderless Lugs, Type: CFS, Cond. range - 10 AWG - 14 AWG, use with copper conductors.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CFS-25

Copper Solderless Lugs, Type: CFS, Cond. range - 10 AWG - 14 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Solderless Lugs, Type: CFS, Cond. range - 10 AWG - 14 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

Product details

General

Catalog Number

CFS-25

Material

Copper

Type

Bolted Lugs & Terminals

UPC

192663065165

Dimensions

Dimensions

0.95 in x 0.31 in x 0.66 in

Height

0.66 in

Length

0.95 in

Width

0.31 in

Conductor Related

Conductor - Copper Str Size Range

#14 To #10 AWG copper wire only

Resources and downloads