Copper solderless lugs, Wire range : 750 -300 kcmil. This accommodated two CU conductors at the same time.
Image of 2BC-750 Copper solderless lugs, Wire range : 750 -300 kcmil. This accommodated two CU conductors at the same time.

Copper solderless lugs, Wire range : 750 -300 kcmil. This accommodated two CU conductors at the same time.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: 2BC-750

Copper solderless lugs. The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities. The design of the wire way provides optimum transfer of current, creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. For use with copper conductor only. UL listed and CSA certified. 90° C Rated (486B Listed). Wire range : 750 -300 kcmil. This accommodates two CU conductors at the same time.

Copper solderless lugs. The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities. The design of the wire way provides optimum transfer of current, creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. For use with copper conductor only. UL listed and CSA certified. 90° C Rated (486B Listed).

  • UL listed
  • CSA certified
  • 90° C Rated (486B Listed)
  • Wire range : 750 -300 kcmil. This accommodates two CU conductors at the same time.

General

Catalog Number

2BC-750

Material

Copper

Type

Bolted Lugs & Terminals

UPC

192663096749

Dimensions

Dimensions

2.75 in x 3.25 in x 1.68 in

Height

1.68 in

Length

2.75 in

Package Height

0 in

Package Length

0 in

Package Weight

2.211 lb

Package Width

0 in

Thickness

0.31 in

Width

3.25 in

Conductor Related

Conductor - Copper Str Size Range

750-300 Kcmil