
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BC-750
BC-750. Made of Pure includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
BC-750
Material
Copper
Type
Bolted Lugs & Terminals
Dimension - Stud Size inch
5/8 in
Dimensions
2.75 in x 1.38 in x 1.68 in
Height
1.68 in
Length
2.75 in
Thickness
0.31 in
Width
1.38 in
Conductor - Copper Str Size Range
800-300 kcmil
Industry Standard(s)
UL/CSA certified