Image of C2-50 Copper Splicers, Wire range : 4 AWG, Length : .88 in

Copper Splicers, Wire range : 4 AWG, Length : .88 in

Brand: Connector Mfg. Co. (CMC)

Catalog ID: C2-50

Copper Splicers, manufactured from high strength pure electrolytic copper to insure bothmaximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. Wire range : 4 AWG, For use with copper conductor only, UL listed and CSA certified. 90° C Rated (486B Listed). Length : .88 in

Copper Splicers, manufactured from high strength pure electrolytic copper to insure bothmaximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. Wire range : 2/0-1/0 AWG, For use with copper conductor only, UL listed and CSA certified. 90° C Rated (486B Listed). Length : 1.25 in

  • Wire range : 4 AWG
  • For use with copper conductor only
  • UL listed
  • CSA certified
  • 90° C Rated (486B Listed)
  • Length : .88 in