Image of C2-25 Copper Splicers, Wire range : 8-12 AWG, Length : .56 in
Image of C2-25 Copper Splicers, Wire range : 8-12 AWG, Length : .56 in

Copper Splicers, Wire range : 8-12 AWG, Length : .56 in

Brand: Connector Mfg. Co. (CMC)

Catalog ID: C2-25

Copper Splicers, manufactured from high strength pure electrolytic copper to insure bothmaximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. Wire range : 8-12 AWG, For use with copper conductor only, UL listed and CSA certified. 90° C Rated (486B Listed). Length : .56 in

Copper Splicers, manufactured from high strength pure electrolytic copper to insure bothmaximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. Wire range : 8-12 AWG, For use with copper conductor only, UL listed and CSA certified. 90° C Rated (486B Listed). Length : .56 in

  • Wire range : 8-12 AWG
  • For use with copper conductor only
  • UL listed
  • CSA certified
  • 90° C Rated (486B Listed)
  • Length : .56 in

Product details

General

Catalog Number

C2-25

Material

Copper

UPC

192663135882

Conductor Related

Conductor - Copper Str Size Range

#12 To #8 AWG copper wire only

Resources and downloads