
Brand: Connector Mfg. Co. (CMC)
Catalog ID: C4-25
C4-25. Made of Pure includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
C4-25
Material
Copper
Dimensions
1.63 in x 0.25 in x 0.45 in
Height
0.45 in
Length
1.63 in
Width
0.25 in
Conductor - Copper Str Size Range
#12 AWG to #8 AWG
Industry Standard(s)
UL/CSA certified