
Brand: Connector Mfg. Co. (CMC)
Catalog ID: C4-70
C4-70. Made of Pure includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
C4-70
Material
Copper
Dimensions
2 in x 0.47 in x 0.91 in
Height
0.91 in
Length
2 in
Width
0.47 in
Conductor - Copper Str Size
2 AWG
Industry Standard(s)
UL/CSA certified