Image of D350-6I D350-6I Pedestal Space Saver Connector Aluminum Mech

D350-6I Pedestal Space Saver Connector Aluminum Mech

Brand: Connector Mfg. Co. (CMC)

Catalog ID: D350-6I

Space-Saver Secondary Connectors, Dual-Rated for Aluminum or Copper Conductors

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with radial-tipped set-screws.;105°C Rated black plastisol cover available.;Includes CO-OX oxide inhibitor in all conductor holes.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • 105°C Rated black plastisol cover available.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

D350-6I

Material

Aluminum

Type

D/DO

UPC

192663073405

Dimensions

Dimensions

3.21 in x 1 in x 2.5 in

Height

2.5 in

Length

3.21 in

Package Weight

0.553 lb

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Number of Conductors

6