DLI1000-6 Transformer Heavy duty Lay in Lugs Aluminum Mechanical
Image of DLI1000-6 DLI1000-6 Transformer Heavy duty Lay in Lugs Aluminum Mechanical

DLI1000-6 Transformer Heavy duty Lay in Lugs Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DLI1000-6

Heavy duty lay-in connectors, Dual rated connectors for Aluminum or Copper conductors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;All mounting holes 1.75” on center line.;Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors.;For installation, CMC® recommends the use of an Allen Wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Clear Plated for low contact resistance.
  • Fully tested to ANSI C119.4 for Class “A” connectors.
  • All mounting holes 1.75” on center line.
  • Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors.
  • For installation, CMC® recommends the use of an Allen Wrench.
  • A torque wrnch should be used to ensure the proper torque is achieved.

General

Catalog Number

DLI1000-6

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

192663087518

Dimensions

Dimensions

6 in x 10.25 in x 2.2 in

Height

2.2 in

Length

6 in

Package Weight

5.701 lb

Width

10.25 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

1000 Kcmil-#1/0 AWG

Number of Conductors

6

Logistics

Carton Quantity

1

Pallet Quantity

1