DLI600-6I Transformer Heavy duty Lay in Lugs Aluminum Mechanical
Image of DLI600-6I DLI600-6I Transformer Heavy duty Lay in Lugs Aluminum Mechanical

DLI600-6I Transformer Heavy duty Lay in Lugs Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DLI600-6I

Heavy duty lay-in connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is also included

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;All mounting holes 1.75” on center line.;Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors.;For installation, CMC® recommends the use of an Allen Wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Clear Plated for low contact resistance
  • Fully tested to ANSI C119.4 for Class “A” connectors
  • All mounting holes 1.75” on center line
  • Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors
  • For installation, CMC® recommends the use of an Allen Wrench
  • A torque wrench should be used to ensure the proper torque is achieved

General

Catalog Number

DLI600-6I

Type

Bolted Lugs & Terminals

UPC

192663087419

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

3.424 lb

Package Width

0 in