Image of DSR-2K DSR-2K Submersible Insulator Connector Aluminum Mechanical

DSR-2K Submersible Insulator Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DSR-2K

Insulated waterproof streetlight connectors

  • The DSR-K product is a hinged, single piece clamshell housing, each side filled with pre-cured insulating material and a 6061-T6 aluminum alloy connector
  • The housing provides physical protection to the insulating material and provides compression that is essential for the sealing properties
  • Simple to use - Install the conductors in the connector, position the connector in the cover and close the cover
  • Fully tested to ANSI C119.4 and C119.1 and Western Underground Guide 2.5

General

Catalog Number

DSR-2K

Material

Aluminum

UPC

192663086689

Dimensions

Package Height

Package Length

Package Weight

0.6 lb

Package Width

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#2 AWG to #14 AWG AL to CU