Image of DSR1/0-3K DSR1/0-3K Submersible Insulator Connector Aluminum Mechanical
Image of DSR1/0-3K DSR1/0-3K Submersible Insulator Connector Aluminum Mechanical

DSR1/0-3K Submersible Insulator Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DSR1/0-3K

Insulated waterproof streetlight connectors

type PVC bag with application data;Unlimited shelf life;Dielectric strength approximately 100V/mil. using ASTM D149-64;Nontoxic and nonirritating;Easily shaped by hand to suit the application;100% nonvolatile solids including non-drying, synthetic polymers with inert mineral fibers;Recommended working range when applying is 20 degrees F. Tolerance range is 40 degrees to 194 degrees F. Will not sag at 280 degrees F when under such exposure for brief periods;Permanently pliable and non-cracking. May be painted immediately

  • The DSR-K product is a hinged, single piece clamshell housing, each side filled with pre-cured insulating material and a 6061-T6 aluminum alloy connector
  • The housing provides physical protection to the insulating material and provides compression that is essential for the sealing properties
  • Simple to use - Install the conductors in the connector, position the connector in the cover and close the cover
  • Fully tested to ANSI C119.4 and C119.1 and Western Underground Guide 2.5

Product details

General

Catalog Number

DSR1/0-3K

Material

Aluminum

UPC

192663085927

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#1/0 AWG to #14 AWG AL to CU