Dual Rated Solderless Connector, wire range 1/0 AWG - 14 AWG.
Image of 2AB-112 Dual Rated Solderless Connector, wire range 1/0 AWG - 14 AWG.

Dual Rated Solderless Connector, wire range 1/0 AWG - 14 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: 2AB-112

Dual Rated Solderless Connector, wire range 1/0 AWG - 14 AWG. TYPE: 2AB/2AB2.The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat and improve its pull-out safety features and capabilities. The design of the wire way provides optimum transfer of current creating a straight-line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided.

Dual Rated Solderless Connector, wire range 1/0 AWG - 14 AWG. TYPE: 2AB/2AB2.The unique ridges formed on the bottom of the contact surface aredesigned to provide contact points for an electrically secure jointof the lowest resistance for current flow.The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified.

General

Catalog Number

2AB-112

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018680

Dimensions

Dimensions

1.31 in x 1.12 in x 0.78 in

Height

0.78 in

Length

1.31 in

Thickness

0.16 in

Width

1.12 in

Conductor Related

Conductor - Copper Str Size Range

1/0-14 AWG