Image of SG-1000 Dual Rated Solderless Connector, wire range 1000 AWG -350 AWG.
Image of SG-1000 Dual Rated Solderless Connector, wire range 1000 AWG -350 AWG.

Dual Rated Solderless Connector, wire range 1000 AWG -350 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SG-1000

Dual Rated Solderless Connector, wire range 1000 AWG -350 AWG. TYPE:SG.CMC® Switchgear connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Designed with slotted mounting holes on 350MCM and above for varied mounting arrangements. 90° C Rated (486B Listed). UL listed and CSA certified.

Dual Rated Solderless Connector, wire range 1000 AWG -350 AWG. TYPE:SG.CMC® Switchgear connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Designed with slotted mounting holes on 350MCM and above for varied mounting arrangements. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

Product details

General

Catalog Number

SG-1000

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018277

Dimensions

Dimensions

6.19 in x 1.62 in x 1.88 in

Height

1.88 in

Length

6.19 in

Width

1.62 in

Conductor Related

Conductor - Copper Str Size Range

1000-350 Kcmil

Resources and downloads

Specifications

Sales Drawings