Dual Rated Solderless Connector, wire range 2/0 AWG - 14 AWG.
Image of 2AB-125 Dual Rated Solderless Connector, wire range 2/0 AWG - 14 AWG.

Dual Rated Solderless Connector, wire range 2/0 AWG - 14 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: 2AB-125

Dual Rated Solderless Connector, wire range 2/0 AWG - 14 AWG. TYPE: 2AB/2AB2.The unique ridges formed on the bottom of the contact surface aredesigned to provide contact points for an electrically secure jointof the lowest resistance for current flow. 90° C Rated (486B Listed). UL listed and CSA certified.The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.

Dual Rated Solderless Connector, wire range 2/0 AWG - 14 AWG. TYPE: 2AB/2AB2.The unique ridges formed on the bottom of the contact surface aredesigned to provide contact points for an electrically secure jointof the lowest resistance for current flow. 90° C Rated (486B Listed). UL listed and CSA certified.The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

2AB-125

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663069347

Dimensions

Dimensions

1.47 in x 1.25 in x 0.78 in

Height

0.78 in

Length

1.47 in

Thickness

0.19 in

Width

1.25 in

Conductor Related

Conductor - Copper Str Size Range

2/0-14 AWG