Dual Rated Solderless Connector, wire range 250 AWG -6 AWG.
Image of LA-250 Dual Rated Solderless Connector, wire range 250 AWG -6 AWG.

Dual Rated Solderless Connector, wire range 250 AWG -6 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LA-250

*Now Rated for Flex Cable*
Dual Rated Solderless Connector, wire range 250 AWG -6 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.. 90° C Rated (486B Listed). UL listed and CSA certified. UL Listed for Flexible Cable.

Dual Rated Solderless Connector, wire range 250 AWG -6 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.. 90° C Rated (486B Listed). UL listed and CSA certified. UL Listed for Flexible Cable.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified
  • UL listed for flexible Cable

General

Catalog Number

LA-250

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663014132

Dimensions

Dimensions

2 in x 1 in x 1.13 in

Height

1.13 in

Length

2 in

Width

1 in

Conductor Related

Conductor - Copper Str Size Range

250 Kcmil-6 AWG