Dual Rated Solderless Connector, wire range 4 AWG -14 AWG.
Image of LA-6-2 Dual Rated Solderless Connector, wire range 4 AWG -14 AWG.

Dual Rated Solderless Connector, wire range 4 AWG -14 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LA-6-2

Dual Rated Solderless Connector, wire range 4 AWG -14 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

LA-6-2

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663064595

Dimensions

Dimensions

1.06 in x 0.5 in x 0.5 in

Height

0.5 in

Length

1.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0.016 lb

Package Width

0 in

Width

0.5 in

Conductor Related

Conductor - Copper Str Size Range

4-14 AWG