Dual Rated Solderless Connector, wire range 600 AWG -4/(2) 2501/0 AWG.
Image of LA-630 Dual Rated Solderless Connector, wire range 600 AWG -4/(2) 2501/0 AWG.

Dual Rated Solderless Connector, wire range 600 AWG -4/(2) 2501/0 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LA-630

Dual Rated Solderless Connector, wire range 600 AWG -4/(2) 2501/0 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.. 90° C Rated (486B Listed). UL listed and CSA certified.

Dual Rated Solderless Connector, wire range 600 AWG -4/(2) 2501/0 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

LA-630

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663014156

Dimensions

Dimensions

2.81 in x 1.38 in x 1.81 in

Height

1.81 in

Length

2.81 in

Width

1.38 in

Conductor Related

Conductor - Copper Str Size Range

600 Kcmil-4 AWG /(2) 250 Kcmil-1/0 AWG