Image of WS-1/0 Dual rated splicers

Dual rated splicers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: WS-1/0

Aluminum splicer reducers

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Solid barrier center stop prevents contact of dissimilar metals.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

WS-1/0

Material

Aluminum

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#1/0 AWG to #12 AWG