Image of FPX-10-2S-50T FPX-10-2S-50T Aluminum Pad Extensions
Buy America(n) Qualified

FPX-10-2S-50T Aluminum Pad Extensions

Brand: Connector Mfg. Co. (CMC)

Catalog ID: FPX-10-2S-50T

Aluminum pad extensions

Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Slotted rail allows for adjustable height for easy transformer reconnection/replacement;Tin plated;Other pad extensions are available. Consult factory

  • Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Slotted rail allows for adjustable height for easy transformer reconnection/replacement
  • Tin plated
  • Other pad extensions are available. Consult factory

Product details

General

Catalog Number

FPX-10-2S-50T

Material

Aluminum Alloy, 6061-T6

UPC

192663107452

Dimensions

Dimension - Hole Size inch

0.56 in

Height

10 in

Length

12.75 in

Width - Pad

0.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads