Image of FPX-6-2S-50T FPX-6-2S-50T Aluminum Pad Extensions

FPX-6-2S-50T Aluminum Pad Extensions

Brand: Connector Mfg. Co. (CMC)

Catalog ID: FPX-6-2S-50T

Aluminum pad extensions

Adapters provide the means to connect conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions. Slotted rail allows for adjustable height for easy transformer reconnection/replacement.

  • Slotted rail allows for adjustable height for easy transformer reconnection/replacement
  • NEMA Spaced Holes
  • Tin plated aluminum
  • Total Capacity = 656A
  • Other pad extensions are available. Consult factory

General

Catalog Number

FPX-6-2S-50T

Material

Extruded - 6061-T6 Aluminum

Type

FPX-2S

UPC

192663107445

Dimensions

Dimension - Hole Size inch

0.56 in

Height

6 in

Length

12.75 in

Package Height

0 in

Package Length

0 in

Package Weight

1900 lb

Package Width

0 in

Width - Pad

0.5 in