MY LISTS
CONNECTOR MFG. CO. (CMC)
Image of FT-90 FT-90 Single Conductor Copper Mechanical lug
Image of FT-90 FT-90 Single Conductor Copper Mechanical lug

FT-90 Single Conductor Copper Mechanical lug

Brand: Connector Mfg. Co. (CMC)

Catalog ID: FT-90

Copper single hole solderless lugs, manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Designed for flat mounting with seamless tube collar securely staked to flat copper tang. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. UL listed and CSA certified. 90° C Rated (486B Listed). Wire range : 1/0-14 AWG

Copper single hole solderless lugs, manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Designed for flat mounting with seamless tube collar securely staked to flat copper tang. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. UL listed and CSA certified. 90° C Rated (486B Listed). Wire range : 1/0-14 AWG

  • UL listed
  • CSA certified
  • 90° C Rated (486B Listed)
  • Wire range : 1/0-14 AWG

Product details

General

Catalog Number

FT-90

Material

Copper

Type

Bolted Lugs & Terminals

UPC

621945481053

Conductor Related

Conductor - Copper Str Size Range

1/0-14 AWG

Resources and downloads