Image of G5 G5 Meter and Ground Rod Clamp Silicon Bronze Mech

G5 Meter and Ground Rod Clamp Silicon Bronze Mech

Brand: Connector Mfg. Co. (CMC)

Catalog ID: G5

Ground Rod Clamps

A dependable connector offered at a substantial savings;Makes long-lasting, trouble-free connections;Made from high strength silicon bronze corrosion resistant copper alloy;Hardware is made from high strength corrosion resistant stainless steel or high strength corrosion resistant silicon bronze alloy;Designed to withstand torque of 300 inch pounds

  • A dependable connector offered at a substantial savings
  • Makes long-lasting, trouble-free connections
  • Made from high strength silicon bronze corrosion resistant copper alloy
  • Hardware is made from high strength corrosion resistant stainless steel or high strength corrosion resistant silicon bronze alloy
  • Designed to withstand torque of 300 inch pounds

General

Catalog Number

G5

Hex Size

1/2 in

Torque Rating

300 in-lbs

Type

Standard-Duty Clamps (Universal)

Dimensions

Hex Size

1/2 in

Rod Diameter

  • 0.5 in
  • 0.625 in

Conductor Related

Conductor Range

2-10 AWG

Certifications And Compliance

Industry Standard(s)

UL/CSA certified