Brand: Connector Mfg. Co. (CMC)
Catalog ID: GC18A
CMC® dual rated aluminum ground clamps are manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.;Electro tin plated to provide low contact resistance and protection from corrosion. They also cover a range from 1/2” to 4” pipe with a ground wire range covering 250 kcmil to #14 AWG;Effectively ground copper or aluminum conductors to copper pipe, galvanized pipe, or steel conduit
Catalog Number
GC18A
Material
Aluminum
UPC
192663066322
Dimensions
3.75 in x 0.82 in x 3.75 in
Height
3.75 in
Length
3.75 in
Width
0.82 in