
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GC22A
CMC® dual rated aluminum ground clamps are manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.;Electro tin plated to provide low contact resistance and protection from corrosion. They also cover a range from 1/2” to 4” pipe with a ground wire range covering 250 kcmil to #14 AWG;Effectively ground copper or aluminum conductors to copper pipe, galvanized pipe, or steel conduit
Catalog Number
GC22A
Material
Aluminum
UPC
192663066339
Dimensions
6.31 in x 1 in x 1 in
Height
1 in
Length
6.31 in
Package Height
0 in
Package Length
0 in
Package Weight
0.853 lb
Package Width
0 in
Width
1 in