Image of L2A2-500 General purpose transformer connectors
Image of L2A2-500 General purpose transformer connectors

General purpose transformer connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L2A2-500

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

Clear Plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Designed for installation on standard two and four-hole spades.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Clear Plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Designed for installation on standard two and four-hole spades.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product details

General

Catalog Number

L2A2-500

Material

Aluminum Alloy, 6061-T6

Number Of Outlets

2

Type

Bolted Lugs & Terminals

UPC

192663075294

Dimensions

Depth

0.56 in

Dimensions

3.19 in x 3 in x 1.56 in

Height

1.56 in

Length

3.19 in

Width

3 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Resources and downloads

Specifications

Sales Drawings