GP4-500 - Dual-Rated Solderless Aluminum Tap Connector
Image of GP4-500 GP4-500 - Dual-Rated Solderless Aluminum Tap Connector

GP4-500 - Dual-Rated Solderless Aluminum Tap Connector

Brand: Connector Mfg. Co. (CMC)

Catalog ID: GP4-500

TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Cond. Range: Main: 500 kcmil - 350 kcmil, Tap: 1/0 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified. CMC® Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or Allen wrench is needed for assembly. They are also reusable.

TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Cond. Range: Main: 500 kcmil - 350 kcmil, Tap: 1/0 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified. CMC® Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or allen wrench is needed for assembly. They are also reusable.

  • Dual Rated
  • Connectors are reusable

General

Catalog Number

GP4-500

Material

Aluminum

UPC

192663014927

Dimensions

Dimensions

3.13 in x 1.38 in x 1.75 in

Height

1.75 in

Length

3.13 in

Width

1.38 in