
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT-1/0
GPT-1/0. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT-1/0
Material
Aluminum
UPC
192663015122
Dimensions
1.75 in x 0.75 in x 1 in
Height
1 in
Length
1.75 in
Width
0.75 in