Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT-250-0
GPT-250-0. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT-250-0
Material
Aluminum
UPC
192663067763
Dimensions
2.03 in x 1.06 in x 1.31 in
Height
1.31 in
Length
2.03 in
Width
1.06 in