
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT-250
GPT-250. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT-250
UPC
192663075904
Dimensions
2 in x 1 in x 1.31 in
Height
1.31 in
Length
2 in
Package Height
0 in
Package Length
0 in
Package Weight
0.207 lb
Package Width
0 in
Width
1 in