Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT-350
GPT-350. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT-350
Material
Aluminum
UPC
192663075911
Dimensions
2.56 in x 1.25 in x 1.44 in
Height
1.44 in
Length
2.56 in
Width
1.25 in