
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT-500
GPT-500. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT-500
Material
Aluminum
UPC
192663078912
Dimensions
3.13 in x 1.38 in x 1.75 in
Height
1.75 in
Length
3.13 in
Package Height
0 in
Package Length
0 in
Package Weight
0.495 lb
Package Width
0 in
Width
1.38 in