Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT-750-500
GPT-750-500. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT-750-500
Material
Aluminum
UPC
192663135790
Dimensions
3.38 in x 1.5 in x 2 in
Height
2 in
Length
3.38 in
Width
1.5 in