
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT2-250
GPT2-250. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT2-250
Material
Aluminum
UPC
192663023950
Dimensions
2.28 in x 2.12 in x 1.31 in
Height
1.31 in
Length
2.28 in
Package Height
0 in
Package Length
0 in
Package Weight
0.183 lb
Package Width
0 in
Width
2.12 in