
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT2-350
GPT2-350. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT2-350
Material
Aluminum
UPC
192663023967
Dimensions
2.56 in x 2.56 in x 1.44 in
Height
1.44 in
Length
2.56 in
Package Weight
0.302 lb
Width
2.56 in
Carton Quantity
1
Pallet Quantity
1