Image of WB12S Ground Rod Clamps

Ground Rod Clamps

Brand: Connector Mfg. Co. (CMC)

Catalog ID: WB12S

Ground Rod Clamps

WB12S. For direct burial includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • For direct burial
  • For connecting ground wire to driven rod.
  • Designed to maintain proper alignment between ground wire and rod
  • Cast of high-strength copper alloy for corrosion resistance

General

Catalog Number

WB12S

Hex Size

1/2 in

Material

Cast copper alloy

Type

Heavy-Duty Clamps

Dimensions

Hex Size

1/2 in

Rod Diameter

0.5 in

Conductor Related

Conductor Range

2-10 AWG

Certifications And Compliance

Industry Standard(s)

UL/CSA certified