
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GT4-500
TYPE: GP / GT, Dual-Rated Solderless Aluminum Tap Connectors, For use with both aluminum and copper conductors, Four Tee Taps, Cond. Range: Main: 500 kcmil - 350 kcmil, Tap: 1/0 AWG - 14 AWG, 90° C Rated (486B Listed), UL Listed and CSA Certified. CMC® Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or allen wrench is needed for assembly. They are also reusable.
Catalog Number
GT4-500
Material
Aluminum
UPC
192663014958
Dimensions
3.13 in x 1.38 in x 1.75 in
Height
1.75 in
Length
3.13 in
Width
1.38 in