Image of DLI750-2 Heavy-duty lay-in connectors

Heavy-duty lay-in connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DLI750-2

Heavy-duty lay-in connectors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear Plated for low contact resistance;Fully tested to ANSI C119.4 for Class “A” connectors;All mounting holes 1.75” on center line;Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors;For installation, CMC® recommends the use of an Allen Wrench;A torque wrench should be used to ensure the proper torque is achieved

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Clear Plated for low contact resistance
  • Fully tested to ANSI C119.4 for Class “A” connectors
  • All mounting holes 1.75” on center line
  • Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors
  • For installation, CMC® recommends the use of an Allen Wrench
  • A torque wrench should be used to ensure the proper torque is achieved

General

Catalog Number

DLI750-2

Material

6061-T6 Aluminum

Type

Bolted Lugs & Terminals

Dimensions

Dimensions

6 in x 3.25 in x 2.2 in

Height

2.2 in

Length

6 in

Width

3.25 in