
Brand: Connector Mfg. Co. (CMC)
Catalog ID: TLI1000-16
Experience the reliability and versatility of the transformer lay-in dual-rated spade connectors, engineered for both aluminum and copper conductors. Fully tested to meet the rigorous standards of ANSI C119.4, spade connectors are designed to ensure a secure and efficient connection.Ideal for mounting multiple conductors to transformer secondary NEMA spade terminals, the TLI connectors are clear-plated to minimize contact resistance, ensuring optimal performance. For those requiring additional corrosion resistance, a tin-plated version is also available, providing an extra layer of durability.Whether for industrial, commercial, or utility applications, the TLI Dual-Rated Spade Connectors offer a robust solution for your heavy-duty transformer needs.
Engineered for exceptional durability and efficiency, this connector offers dual compatibility with aluminum and copper conductors and features advanced clear plating for reduced contact resistance.
Catalog Number
TLI1000-16
UPC
192663086139
Dimensions
6.31 in x 13.62 in x 5.75 in
Height
5.75 in
Length
6.31 in
Package Weight
15432 lb
Width
13.62 in
Voltage Rating
600 V
Conductor Range
1000 Kcmil-#1/0 AWG
Number of Conductors
16