
Brand: Connector Mfg. Co. (CMC)
Catalog ID: TLI1000-8
The TLI is a dual rated connector for aluminum and copper conductors, fully tested and meets ANSI C119.4;The DLI/TLI connector is designed for mounting multiple conductors to transformer secondary NEMA spade terminals;Clear-Plated for low-contact resistance;Tin plating also available
Catalog Number
TLI1000-8
UPC
192663082148
Dimensions
6.31 in x 6.81 in x 5.75 in
Height
5.75 in
Length
6.31 in
Width
6.81 in
Voltage Rating
600 V
Conductor Range
1000 Kcmil-#1/0 AWG
Number of Conductors
8