Heavy duty platform, Non-assembled platform
Image of BPHD-142-UNA Heavy duty platform, Non-assembled platform
Image of BPHD-142-UNA Heavy duty platform, Non-assembled platform

Heavy duty platform, Non-assembled platform

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BPHD-142-UNA

Heavy duty platform of 42 In wide, Non-assembled platform

  • Two beams, each simply supported 12” from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

General

Catalog Number

BPHD-142-UNA

Material

Aluminum Alloy, 6061-T6

UPC

192663128143

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

290906 lb

Package Width

0 in

Width

42 in

Conductor Related

Number Of Poles

2