
Brand: Connector Mfg. Co. (CMC)
Catalog ID: ND500-6
Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench
Catalog Number
ND500-6
Material
Aluminum
UPC
192663075522
Dimensions
7.22 in x 2.25 in x 1.5 in
Height
1.5 in
Length
7.22 in
Width
2.25 in
Voltage Rating
600 V
Conductor Range
500 Kcmil - #10 AWG