
Brand: Connector Mfg. Co. (CMC)
Catalog ID: DPV16-1000
Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear plated for low-contact resistance.;Supplied with aluminum radial-tipped set-screws.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrnch should be used to ensure the proper torque is achieved.
Catalog Number
DPV16-1000
Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
Width
12.25 in
Voltage Rating
600 V
Conductor Range
1000 Kcmil-#1/0 AWG
Number of Conductors
16