

Brand: Connector Mfg. Co. (CMC)
Catalog ID: HLA-400I
Catalog Number
HLA-400I
Material
Bronze
UPC
192663004645
Height
6.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0.55 lb
Package Width
0 in
Width
2.5 in
RUS Listed Reference
RUS Approved