

Brand: Connector Mfg. Co. (CMC)
Catalog ID: HLA-400T
CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment;CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel;Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions
Catalog Number
HLA-400T
Material
Aluminum
UPC
192663004614
Height
6.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0.55 lb
Package Width
0 in
Width
2.5 in
RUS Listed Reference
RUS Approved