Brand: Connector Mfg. Co. (CMC)
Catalog ID: HLA 800
CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment;CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel;Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions
Catalog Number
HLA 800
Material
Aluminum
UPC
192663004140
Height
6.5 in
Width
3 in
Certification - CSA Approved
No
Certification - UL Recognized
No