
Brand: Connector Mfg. Co. (CMC)
Catalog ID: HLB 2/0 LD
CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment;CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel;Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions
Catalog Number
HLB 2/0 LD
Material
Bronze
UPC
192663004690
Height
4.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0.824 lb
Package Width
0 in
Width
3.12 in
RUS Listed Reference
RUS Approved