L1A1-350 Transformer Lugs & Terminals Aluminum Mechanical
Image of L1A1-350 L1A1-350 Transformer Lugs & Terminals Aluminum Mechanical

L1A1-350 Transformer Lugs & Terminals Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L1A1-350

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

Clear Plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Designed for installation on standard two and four-hole spades.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Clear Plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Designed for installation on standard two and four-hole spades.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

L1A1-350

Material

Aluminum Alloy, 6061-T6

Number Of Outlets

1

Type

Bolted Lugs & Terminals

UPC

192663074587

Dimensions

Depth

0.56 in

Dimensions

2.25 in x 1.25 in x 1.19 in

Height

1.19 in

Length

2.25 in

Package Weight

0.146 lb

Width

1.25 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Configuration

Number Of Outlets

1