L1D2-800 Single Conductor Aluminum Mechanical lug
Image of L1D2-800 L1D2-800 Single Conductor Aluminum Mechanical lug

L1D2-800 Single Conductor Aluminum Mechanical lug

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L1D2-800

Dual Rated Solderless Connector, wire range 800 AWG -300 AWG. TYPE:L1M2 / L1D2.CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

Clear Plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Designed for installation on standard two and four-hole spades.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

L1D2-800

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663088485

Dimensions

Dimensions

1.88 in x 6.18 in x 1.88 in

Height

1.88 in

Length

1.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0.867 lb

Package Width

0 in

Width

6.18 in

Conductor Related

Conductor - Copper Str Size Range

800 Kcmil-300 AWG