L2D2-600 Multi Conductor Aluminum Mechanical Lugs
Image of L2D2-600 L2D2-600 Multi Conductor Aluminum Mechanical Lugs

L2D2-600 Multi Conductor Aluminum Mechanical Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L2D2-600

Aluminum Two Conductor Solderless Lugs, Type: L2D2 ,600 - 6 AWG (2), Al/Cu Rated, Tin Plated. CMC® Two conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Electro tin plated to provide low contact resistance
  • Material:Aluminum

General

Catalog Number

L2D2-600

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018024

Dimensions

Dimensions

5.31 in x 2.75 in x 1.5 in

Height

1.5 in

Length

5.31 in

Package Weight

0.807 lb

Width

2.75 in

Conductor Related

Conductor - Copper Str Size Range

600 Kcmil-2 (2) AWG